BSR302N

N-Channel Small Signal MOSFET 30 V in SC-59 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSR302N
BSR302N

Product details

  • Ciss
    564 pF
  • Coss
    202 pF
  • ID max
    3.7 A
  • IDpuls max
    14.7 A
  • Package
    SC59
  • Ptot max
    0.5 W
  • QG
    4.4 nC
  • RDS (on) max
    23 mΩ
  • RDS (on) (@4.5V) max
    36 mΩ
  • RDS (on) (@4.5V LL) max
    36 mΩ
  • RthJA max
    250 K/W
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting , ADAS , body control units , SMPS and motor control .

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • Dv/dt rated
  • Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to automotive standards
  • PPAP capable

Benefits

  • Low RDS(on) provides higher efficiency and extends battery life
  • Small packages save PCB space
  • Best-in-class quality and reliability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }